NF-K77-SCR

3" SQUARE RETRACTABLE HOOK (SATIN CHROME) - NF-K77-SCR

Product Description
    • The arm section is spring loaded to automatically retract when not in use.
    • The product does not protrude when the arm is folded in, creating a flush design and ensuring safety.
    • Can also be mounted to sheet metal using the NF-5D or NF-5 bracket (sold separately).
    • Round type (NF-R) also available.
    Recommended Screw
    • 4x15 cross recessed pan head or tapping screws. For panel thickness 1"- 1-1/8" (25-29 mm).
    • 4x2 cross recessed pan head or tapping screws. For panel thicker than 1-3/16" (3 mm).
Product Specifications
Material
Zinc Alloy
Finish
Pearl Chrome
Weight of Item (g)
130
Length or Depth of Item when closed (mm)
17.7
Length or Depth of Item when closed (in)
0.75
Height of Item (mm)
77
Height of Item (in)
3.0625
Width of Item (mm)
77
Width of Item (in)
3.0625
Load Capacity (kg)
20
Load Capacity (lbs)
44
Soft Closing
N
Multi-Prong Hook
N
Undermount Hook
N
Front Mount Screw Installation
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
O
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

3" SQUARE RETRACTABLE HOOK (CHROME) - NF-K77-CR

$31.50
2" SQUARE RETRACTABLE HOOK (SATIN CHROME) - NF-K52-SCR

$27.90
3" ROUND RETRACTABLE HOOK (SATIN CHROME) - NF-R77-SCR

$32.50
3" SQUARE RETRACTABLE HOOK (BLACK) - NF-K77-BL

$31.50
2" ROUND RETRACTABLE HOOKS (SATIN CHROME) - NF-R52-SCR

$27.00