SCRW2-15-100A

3/4 EXTENSION MINI SLIDE (2-WAY) 304SS 3-15/16" 24.2 LBS - SCRW2-15-100A

Product Specifications
Material
304 Stainless Steel, Steel
Finish
Plain
Weight of Item (g)
45
Length or Depth of Item when closed (mm)
100
Length or Depth of Item when closed (in)
3.9375
Length or Depth of Item when open (mm)
168.5
Length or Depth of Item when open (in)
6.6875
Height of Item (mm)
15.5
Height of Item (in)
0.625
Width of Item (mm)
5.2
Width of Item (in)
0.25
Load Capacity (kg/pr)
16
Load Capacity (lbs/pr)
35.2
Slide Length (mm)
100
Slide Length (in)
3.9375
Travel Length (mm)
68.5
Travel Length (in)
2.6875
Profile Width (mm)
5.2
Profile Width (in)
0.1875
Profile Height (mm)
15.5
Profile Height (in)
0.625
Mounting Type
Side Mount
Extension Type
3/4 Extension Mini SLide (2-Way)
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
N
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
2.6 mm Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

FULL EXTENSION MINI SLIDE 304SS 3-15/16" 24.2 LBS/PR - SCR3-15-100A

$16.50
3/4 EXTENSION MINI SLIDE (2-WAY) 304SS 3-1/8" 22 LBS - SCRW2-15-80A

$14.00
3/4 EXTENSION MINI SLIDE (2-WAY) 304SS 5-7/8" 26.4 LBS - SCRW2-15-150A

$17.50
FULL EXTENSION MINI SLIDE 304SS 3-15/16" 24.2 LBS/PR - SCR3-15-100B

$0.00
FULLY STAINLESS STEEL MINI GUIDE (3/4 EXTENSION) - SCRW2-15S-100A

$17.00