Product Description
- Spacer for 583-24MK
- Use when additional distance on dimension B required
- Thickness: 2 mm (5/64")
- Multiple spacers can be used if needed
Product Specifications
Material
Plastic (ABS)
Finish
White
Weight of Item (g)
14
Length or Depth of Item when closed (mm)
2
Length or Depth of Item when closed (in)
0.125
Height of Item (mm)
40
Height of Item (in)
1.625
Width of Item (mm)
42.1
Width of Item (in)
1.6875
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.1 mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
Y
Downloadable Files