ITEM NO. | SDR-A84D-2D3HDC |
Door Max. Thickness (inch) | 2 |
Door Max. Thickness (mm) | 50 |
Door Max. Weight (kg) | 40 per Panel |
Door Max. Weight (lbs) | 88 per Panel |
Door Max. Width (inch) | 39-3/8 |
Door Max. Width (mm) | 1000 |
Door Min. Thickness (Inch) | 01-03-2008 |
Door Min. Thickness (mm) | 35 |
Roller/Bracket Type | Top Recessed Mount |
Track Installation Type | Ceiling Mount |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
Components
Component | Material | Finish |