FD30-TRH2730SIL

2730MM UPPER RAIL (SILVER) - FD30-TRH2730SIL

Product Specifications
Material
Aluminum
Finish
Anodized Silver
Weight of Item (g)
600
Length or Depth of Item when closed (mm)
20
Length or Depth of Item when closed (in)
0.8125
Height of Item (mm)
19.5
Height of Item (in)
0.8125
Width of Item (mm)
2730
Width of Item (in)
107.5
Max. Door Height (mm)
2400
Max. Door Height (in)
94.5
Min. Door Height (mm)
1000.125
Min. Door Height (in)
39.375
Max. Door Width (mm)
1000
Max. Door Width (in)
39.375
Min. Door Thickness (mm)
24
Min. Door Thickness (in)
0.9375
Max. Door Weight (kg)
30
Max. Door Weight (lbs)
66
Soft Closing
Y
Roller/Bracket Type
Recessed Mount
Are Fasteners Included
Y
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
Y

Related Products

2730MM UPPER RAIL (SILVER) - FD30-TRM2730SIL

$49.40
UPPER TRACK 2730MM - FD80-TRM2730SIL

$175.60
3640MM UPPER RAIL (SILVER) - FD30-TRH3640SIL

$65.90
1820MM UPPER RAIL (SILVER) - FD30-TRH1820SIL

$33.00
1820MM UPPER RAIL (SILVER) - FD30-TRM1820SIL

$33.00