ITEM NO. | NF-K64-CR |
Weight | 95 g |
Dimensions | 64 × 48.7 mm |
Load Capacity (kgf) | 20 |
Load Capacity (N) | 196 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
64 mm | 48.7 mm | 95 g |
Components
Component | Material | Finish |
Main Body | Zinc Alloy (ZDC) | Chrome Plating |
Arm | Zinc Alloy (ZDC) | Chrome Plating |
Spring | Stainless Steel (SUS304) | |
Knurled Pin | Stainless Steel (SUS303) | |
Cushioning Rubber | Chloroprene Rubber (CR) |