METAL RANGE FEMALE CLIPS
MC-F10METAL RANGE FEMALE CLIPS
SKU: MC-F10
Categories: Architectural, Industrial, Metal Profile Range Panel Mounting Clip Systems
Tags: MC-F10, MCF10
Description
Female metal clip with black center to indicate 22 lb (10 kg) pull out load.
Applications
Specs
ITEM NO. | MC-F10 |
Dimensions | 31 × 14.5 mm |
RoHS Status | Not Compliant |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
31 mm | 14.5 mm |
Components
Component | Material | Finish |
CAD/BIM Files
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
Videos
No videos yet!