ELB-1080

1080MM BAR FOR SLU-ELAN - ELB-1080

Product Specifications
Material
Aluminum
Finish
Nickel
Weight of Item (g)
415
Length or Depth of Item when closed (mm)
22
Length or Depth of Item when closed (in)
0.875
Height of Item (mm)
22
Height of Item (in)
0.875
Width of Item (mm)
1106
Width of Item (in)
43.5625
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

480MM BAR FOR SLU-ELAN - ELB-480

$17.00
1380MM BAR FOR SLU-ELAN - ELB-1380

$43.30
780MM BAR FOR SLU-ELAN - ELB-780

$22.60
VERTICAL SWING LIFTUP MECHANISM - SLU-ELAN-H4

$372.60
VERTICAL SWING LIFTUP MECHANISM - SLU-ELAN-L4

$372.60