Your current region is the U.S.A.. If this is incorrect, please click here to change your location Click here to accept and close.

Product Highlight: Hinges

HG-ITHP30-FLAT.

Our industry-leading torque dampers feature Sugatsune’s Lapcon Technology with soft closing for fluid and effortless motion. Our dampers may be used in various applications, such as bakery cases for food facilities, manufacturing machinery and equipment for OEMs, and toilet-seat covers for residential and commercial design.

Along with this micro detent hinge, Sugatsune has a wide variety of powerful hinges for industrial applications. The HG-TQW8080 is a bi-directional one-way torque hinge that is designed to prevent slamming and allows for easy operation. It has a heavy torque rate of 70.8 lbs-in (12” depth panel supports ~11-12 lbs). The torque direction reverses when the hinge opens at over 90°. This allows a flap to hold in position at all angles of 180° with smooth and light operation. Some applications this torque hinge can be used on are medical and scientific equipment, factory automation equipment and office automation equipment. So something as easy as a powerful torque hinge that can ease the opening of a heavy lid and hold it in place can increase the work flow in operations.

Scan the QR code to watch the HG-TQW8080 in action.

Another product that is new to Sugatsune is the HG-ITHP, a heat resistant torque hinge that can withstand up to 212 degrees F in heat-generating environments. This hinge mounts externally and has free-stop motion which is to be in replace of spring hinges that are not able to free stop at every angle. This hinge is available in 3 models with different torque ranges (6.2 lbs-in / 13.3 lbs-in / 26.6 lbs-in). But what are the benefits of this product being heat resistant? Some common applications would be a commercial grill, outdoor kitchen equipment, industrial equipment like mixers and dryers, and temperature chambers. People do not want to constantly touch something hot to hold open a lid cover so this is where this torque hinge comes into play.

Contact your Regional Account Manager or our Inside Sales team at (800) 562-5267 for more information. CAD files and detailed specification for our products are available at www.sugatsune.com so please be sure to visit!

Leave a Reply

Your email address will not be published. Required fields are marked *

Select the fields to be shown. Others will be hidden. Drag and drop to rearrange the order.
  • Image
  • SKU
  • Rating
  • Price
  • Stock
  • Availability
  • Description
  • Content
  • Weight
  • Dimensions
  • Additional information
  • Attributes
  • Custom attributes
  • Custom fields
Click outside to hide the compare bar
Compare
Back to Top To Top