Product Highlight: Wide Throw Hinge

Posted On Jan 24th 2021

Product Highlight: Wide Throw Hinge

Wide Throw Hinge for Cladded Doors

We know craftsmanship is your number one priority, we feel the same way and it shows in our lineup of HES3D series hinges. The HES3D Series is our flush door line of concealed hinges that incorporates a distinct functionality with high-load capacity. They feature 3-way adjustability allowing for vertical, horizontal, and depth adjustments and a temporary hold feature, which allows for a one-person installation and perfect adjustments after the hinge is installed.
 

The concealed hinge line-up includes 6 unique hinges for small cabinet doors that are 3/4” thick all the way up to large heavy doors that are a minimum of 1-1/2” thick and weighing up to 275 lbs. The HES3D-W190 is our newest of the series for those needing an extra wide throw but still want the same adjustability and features of the HES3D-E190. The arm has a throw allowing 3/8” (10 mm) clearance for flush installation or 1/2” (13 mm) clearance for installation with a molding which can open to 180°.
For a look into what’s new or to explore over 6,000 architectural and industrial hard- ware products please visit sugatsune.com
Share This Post