Barrel Torque Dampers

Smooth Lid-Closing Action with Barrel Torque Dampers

Find a softer way: Prevent hinged lids and covers from slamming shut with high-performance barrel torque dampers by Sugatsune America.

Our barrel damper hardware provides high torque within a compact cartridge, giving you maximal design flexibility while still getting the damping power you need.

Give users a more premium experience, and reduce the risk of slamming damage, with these exceptional torque dampers for your lids, panels, and cabinet or display doors.

NARROW YOUR RESULTS

FacetWp Door Max. Thickness (mm)
Max. Door Thickness (mm)
Bar Diameter (mm)
Load Capacity (kg)
Glass Thickness (mm)
Load Capacity (kgf)
Center to Center Length (mm)
Load Capacity (lbs)
Magnetic Force (lbs)
Holding Force (lbs)
Retaining Force (lbs)
Push In Force (lbs)
Door Max Height (inch)
Door Min. Height (inch)
Door Max. Weight (lbs)
Door Min. Height (inch)
Door Max. Weight (lbs)
Door Max. Width (inch)
Door Min. Width (inch)
Door Min. Thickness (inch)
Door Max Torque (lb-in)
Door Min Torque (lb-in)
Load Capacity (lbs/pair)
Load Range (lbs/pr)
Handle Depth (inches)
Damper Torque (lbs-in)
Torque Variation (lbs-in)
Non-Handed
Positive Catch
Positive Lock
Positive Stop
Soft Close
For Drywall
Undermount Hook
Multi-Prong Hook
Million Lock
Master Keying Availability

Dampers Built for Durability & Versatility

Part of our larger Torque Dampers collection, our cycle-tested barrel torque dampers are built for durability and reliability even in high-use situations and harsh environments.

Featuring stainless steel construction, these dampers will stand up to occasional water exposure, ambient temperature extremes of 32°F – 104°F (0°C – 40°C), and corrosive environments—all while maintaining consistent torque.

Our barrel dampers are suitable for use in residential, commercial, industrial, institutional, and transportation environments, and are available in a variety of torque ratings, damper sizes, and dampening directions to suit your particular needs.

For other torque damper types, check out our Rotary Torque Dampers, Disk Torque Dampers, and Adjustable Vane Torque Dampers.

A History of Innovation Since 1930

Barrel torque dampers date back to the invention of soft-closing toilet seats by our Japanese parent company, Sugatsune Kogyo. This technology marked the beginning of smooth anti-slamming features on everyday products.

Today, features like our patented Lapcon™ barrel damper technology can be found on many premium products for use throughout the spaces in homes, businesses, and institutional settings.

Add Value to Your Project with Sugatsune America

For 40 years, Sugatsune America has been a trusted source of precision-engineered hardware constructed with quality materials and designed for superior performance and long service life. We are AS9120 B and ISO 9001:2015 certified and have a product catalog of over 6,000 products—with more added every year to meet the needs of our customers.

From medical equipment to food service, to upscale hotels and rentals, and much more, Sugatsune is a trusted name for architects, project managers, and other development professionals nationwide and around the world.

To learn more, see where to buy our products or check out our Resources page.

Contact us for specific questions about our barrel torque dampers or any of our other products, and we will be happy to help you find solutions to your creative challenges and add value to your project.