NARROW YOUR RESULTS
FacetWp Door Max. Thickness (mm)
Max. Door Thickness (mm)
Bar Diameter (mm)
Load Capacity (kg)
Glass Thickness (mm)
Load Capacity (kgf)
Center to Center Length (mm)
Load Capacity (lbs)
Magnetic Force (lbs)
Holding Force (lbs)
Retaining Force (lbs)
Push In Force (lbs)
Door Max Height (inch)
Door Min. Height (inch)
Door Max. Weight (lbs)
Door Min. Height (inch)
Door Max. Weight (lbs)
Door Max. Width (inch)
Door Min. Width (inch)
Door Min. Thickness (inch)
Door Max Torque (lb-in)
Door Min Torque (lb-in)
Load Capacity (lbs/pair)
Load Range (lbs/pr)
Handle Depth (inches)
Damper Torque (lbs-in)
Torque Variation (lbs-in)
Non-Handed
Positive Catch
Positive Lock
Positive Stop
Soft Close
For Drywall
Undermount Hook
Multi-Prong Hook
Million Lock
Master Keying Availability
-
ZL-3202-480
ZweiL Stainless Steel Towel Bar, 536 mm (ZL-3202-480) -
ZL-3202-640
ZweiL Stainless Steel Towel Bar, 696 mm (ZL-3202-640) -
DSD-80
Towel Rack & Shelf, 252 × 600 mm (DSD-80) | Sugatsune -
KB-T-350
Towel Rack, 50 × 350 × 48 mm (KB-T-350) | Sugatsune America -
KB-T-450
Towel Rack, 50 × 450 × 48 mm (KB-T-450) | Sugatsune America -
ZL-3201
ZweiL TOWEL BAR