Stainless Steel Latching Hooks
Sugatsune utility snap hooks and stainless steel latching hooks will maximize utility in any application. First of all, most of these hooks are made with marine-grade stainless steel. Therefore, they won’t rust in corrosive environments. Most are also NSF certified and therefore, can be used throughout the food service industry. More importantly, they are engineered to hold up to as much as 132 lbs.
Great for residential, commercial and industrial spaces. You can’t go wrong with these field tested hooks. They have been used for years in the marine industry and have withstood the test of time. Trust high quality hardware from Sugatsune in your next project.
Maximum Durability Snap Hooks
316 stainless steel is the most optimal grade of stainless steel to stand up to corrosive environments. Otherwise known as marine grade, this type of stainless steel is the most durable. Despite its traditional marine applications, the need to stand up to corrosion is growing. Outdoor applications in residential spaces, laboratories and other commercial projects are requiring non-corrosive materials. Because of this, Sugatsune continues to invest in designing and manufacturing stainless steel products. Including of course, our line up of latching hooks.
Creating the Future with Hardware
Since 1930, Sugatsune has been a trusted source for precision-engineered hardware solutions. From architectural and furniture hardware to industrial components for industries including food, medical equipment, transportation, and aerospace, you can find the right, unique solution to build your creations. Sugatsune America is AS9120 B and ISO9001;2015 certified and distributes unique products that create convenience and satisfaction for people.
Explore fastening hooks, latch hooks, utility snap hooks, and over 6,000 products available in the United States. Please consult our digital resources, featuring extensive product literature and downloadable CAD files. Or contact our experts to find the right solution to your creative challenges.