Recessed Pulls

Recessed Cabinet Pulls

Add elegant, intuitive design into your space with recessed cabinet pulls that mount flush with your cabinets and drawers. Our multipurpose pulls are perfect for residential, commercial and industrial use. Easy to clean and easy to install, let us take care of the little touches you seek to set your design apart from the rest.

NARROW YOUR RESULTS

FacetWp Door Max. Thickness (mm)
Max. Door Thickness (mm)
Bar Diameter (mm)
Load Capacity (kg)
Glass Thickness (mm)
Load Capacity (kgf)
Center to Center Length (mm)
Load Capacity (lbs)
Magnetic Force (lbs)
Holding Force (lbs)
Retaining Force (lbs)
Push In Force (lbs)
Door Max Height (inch)
Door Min. Height (inch)
Door Max. Weight (lbs)
Door Min. Height (inch)
Door Max. Weight (lbs)
Door Max. Width (inch)
Door Min. Width (inch)
Door Min. Thickness (inch)
Door Max Torque (lb-in)
Door Min Torque (lb-in)
Load Capacity (lbs/pair)
Load Range (lbs/pr)
Handle Depth (inches)
Damper Torque (lbs-in)
Torque Variation (lbs-in)
Non-Handed
Positive Catch
Positive Lock
Positive Stop
Soft Close
For Drywall
Undermount Hook
Multi-Prong Hook
Million Lock
Master Keying Availability

Innovative Design

What elevates our pulls to the next level of design? Each of our handles has a low-profile grip for your cabinets, drawers, furniture and other custom applications. Allow our award-winning team to help you experience ergonomic motion first-hand. Industry-leading design is backed by research and decades of experience in hardware solutions.

Recessed Pull Handles

Our recessed cabinet pulls are available in a range of colors, shapes, and sizes to suit your space. Choose from a variety of timeless options to create easy storage in any space from your bedroom closets to commercial kitchens. Our pulls are used in a range of diverse applications, making them some of the most trusted and durable handles on the market.

Consult Sugatsune Today

Browse our digital resources and downloadable files to help create your perfect look. For custom design, contact us for help in navigating features that bring your design vision to life at Sugatsune America online.