Lever Handles

Elevate Your Door Designs with Zwei L® Lever Handles

These striking Zwei L Lever Handles feature a two-light finish; one that absorbs and the other to reflect, providing a visual experience worth considering in any setting. These 316 stainless steel handles have a non-handed design, simplifying the project planning and construction process.

Pride

For Those Who Know; Details Matter

Only true crafts-people can control the degree of accuracy required to draw, cut, press, shape and shear metal to this level. This is why we have enlisted the expertise of jewelers to manage the entire finishing process ensuring that each Zwei L® product delivers users with an uncompromised design and quality that should last a lifetime.

in virtually any human environment. They can be used on standard interior doors as well as with mortise lock cases on heavy secure-entry doors.

NARROW YOUR RESULTS

FacetWp Door Max. Thickness (mm)
Max. Door Thickness (mm)
Bar Diameter (mm)
Load Capacity (kg)
Glass Thickness (mm)
Load Capacity (kgf)
Center to Center Length (mm)
Load Capacity (lbs)
Magnetic Force (lbs)
Holding Force (lbs)
Retaining Force (lbs)
Push In Force (lbs)
Door Max Height (inch)
Door Min. Height (inch)
Door Max. Weight (lbs)
Door Min. Height (inch)
Door Max. Weight (lbs)
Door Max. Width (inch)
Door Min. Width (inch)
Door Min. Thickness (inch)
Door Max Torque (lb-in)
Door Min Torque (lb-in)
Load Capacity (lbs/pair)
Load Range (lbs/pr)
Handle Depth (inches)
Damper Torque (lbs-in)
Torque Variation (lbs-in)
Non-Handed
Positive Catch
Positive Lock
Positive Stop
Soft Close
For Drywall
Undermount Hook
Multi-Prong Hook
Million Lock
Master Keying Availability

Open Up to the Power of Form in Design

Zwei L® is not only a name that captures the design of the product but it exemplifies the highest level of quality; from its marine grade stainless steel material to the delicate polishing process that gives it its life.

We currently offer three different door handles in the Zwei L® Lever Handles series, demarcated not by size but by shape:

  • ZL-1101: The handle curves back toward the door deeply, for a rounded, voluptuous look.
  • ZL-1102: The handle curves back very slightly, giving a provocative appearance that is neither straight nor truly curvy.
  • ZL-1103: The handle is wrapped around a central pivot, invoking a slightly more industrial or mechanical aesthetic.

Choose Zwei L® Hardware by Sugatsune When Details Matter

Its name is derived from the German words “Zwei Lichter,” which translates into “two lights”. The playful harmony of its satin finish emulates silk-spun fibers that is elegantly contrasted by a mirror finish that glows with radiant beauty from the reflections of its surroundings. Details that matter for the connoisseur who appreciates an object’s aesthetic elegance, exclusivity and experiential nature.

For other Sugatsune handles, visit our Handles page. For product selection needs, questions, and technical assistance, contact us!