Door Chains

Door Chains & Door Accessory Hardware

Our stainless steel door chains provide an added layer of security for any entryway.  Constructed with non-corrosive stainless steel, the CS series door chains provide a durable secure solution.  For convenience, it is available in two mounting orientations to meet your needs.  Sugatsune also features a large selection of door hardware including hinges, latches,  handles and  interior bi-folding and sliding door systems.

NARROW YOUR RESULTS

FacetWp Door Max. Thickness (mm)
Max. Door Thickness (mm)
Bar Diameter (mm)
Load Capacity (kg)
Glass Thickness (mm)
Load Capacity (kgf)
Center to Center Length (mm)
Load Capacity (lbs)
Magnetic Force (lbs)
Holding Force (lbs)
Retaining Force (lbs)
Push In Force (lbs)
Door Max Height (inch)
Door Min. Height (inch)
Door Max. Weight (lbs)
Door Min. Height (inch)
Door Max. Weight (lbs)
Door Max. Width (inch)
Door Min. Width (inch)
Door Min. Thickness (inch)
Door Max Torque (lb-in)
Door Min Torque (lb-in)
Load Capacity (lbs/pair)
Load Range (lbs/pr)
Handle Depth (inches)
Damper Torque (lbs-in)
Torque Variation (lbs-in)
Non-Handed
Positive Catch
Positive Lock
Positive Stop
Soft Close
For Drywall
Undermount Hook
Multi-Prong Hook
Million Lock
Master Keying Availability
Sort by
Sort by

Secure Design Solutions

Our door chains and accessory hardware are known to be durable and reliable.  Interior designers and architects rely on Sugatsune because of its reputation for developing unique solutions.  Whether they are designing  hotels, homes or offices, Sugatsune hardware will compliments their overall vision without sacrificing functionality.

A Heritage in Precision Engineering

Since 1930, Sugatsune has been a trusted source for precision-engineered hardware solutions. From architectural and furniture hardware to industrial components for industries including food, medical equipment, transportation, and aerospace, you can find the right solution to help build your creations. Sugatsune America is AS9120 B and ISO9001;2015 certified and distributes thousands of unique parts with unparalleled quality and a mission to create convenience and satisfaction for people.

To learn about our door chains and door accessory hardware, or about any of our more than 6,000 products, please consult our digital resources.  Or contact our experts to find the right solution to your creative challenges.