Cabinet Catches and Door Latches

Your cabinet is only as secure as the latching mechanism you install. Catches and latches keep cabinets , drawers and doors shut when not in use. Besides protecting the contents of your cabinets, cabinet catches  prevent the safety hazard posed by doors that swing open when least expected. Sugatsune stocks a variety of catches and latches to suit your specific application and needs.

Subcategories

Precision-Engineered Catches and Latches 


Latches use movable hasps or clasps to hold your cabinet door in position. You mount the clasp on one part and the counter plate in which it slots on another. A lever releases our latches. 

The most straightforward cabinet catches we offer are magnetic catches that easily surface mount to hold your flap closed. Available in various strengths and sizes, you can find in our line-up the right one to fit your application. In addition, we have a line-up of non-magnetic knuckle and rotary catches as well as self-adjusting push to open catches and latches that provide even more function and convenience.

Furthermore, Sugatsune makes spring-loaded and soft-closing cabinet catches that incorporate Lapcon® dampening technology to prevent unwanted slamming noises. 

Sugatsune’s offering of door latches range from simple bar latches, slide bolts and hasps to more sophisticated push knob, sliding door and slam latches. Our range of latches include those that are crafted from 304 and 316 grade stainless steel which many of our catches and latches are NSF certified for usage in the food services industry.

Get Our Catches and Latches


Since 1930, Sugatsune has been a trusted source worldwide for precision-engineered original hardware solutions. From residential and commercial architectural and furniture hardware to industrial components for food, medical equipment, transportation, and aerospace, you can find the right and unique solution to help build and show off your creations. Sugatsune America is AS9120 B and ISO 9001:2015 certified and distributes exceptional products to deliver convenience and satisfaction to people.

Explore our full line of over 6,000 products in the United States, including cabinet catches  and latches , by visiting our digital resources, featuring extensive product literature and downloadable CAD files. You may also contact our experts to find solutions to your creative challenges.