Wrap Around Angle Hinges

Wrap Around Cabinet Angle Hinges

Sugatsune designs wrap around cabinet hinges featuring long leaves that wrap around the edge of a cabinet face or side panel. These hinges are suitable for overlay doors.

Partial wrap hinges by Sugatsune fit within our broader range of Cabinet and Furniture Hinges.

Explore our complete range of furniture hinges and hardware. For additional support, please contact a Sugatsune technical expert for product inquiries or if you’d like to order any of our other architectural and industrial products.

NARROW YOUR RESULTS

FacetWp Door Max. Thickness (mm)
Max. Door Thickness (mm)
Bar Diameter (mm)
Load Capacity (kg)
Glass Thickness (mm)
Load Capacity (kgf)
Center to Center Length (mm)
Load Capacity (lbs)
Magnetic Force (lbs)
Holding Force (lbs)
Retaining Force (lbs)
Push In Force (lbs)
Door Max Height (inch)
Door Min. Height (inch)
Door Max. Weight (lbs)
Door Min. Height (inch)
Door Max. Weight (lbs)
Door Max. Width (inch)
Door Min. Width (inch)
Door Min. Thickness (inch)
Door Max Torque (lb-in)
Door Min Torque (lb-in)
Load Capacity (lbs/pair)
Load Range (lbs/pr)
Handle Depth (inches)
Damper Torque (lbs-in)
Torque Variation (lbs-in)
Non-Handed
Positive Catch
Positive Lock
Positive Stop
Soft Close
For Drywall
Undermount Hook
Multi-Prong Hook
Million Lock
Master Keying Availability

Wrap Around Cabinet Hinges by Sugatsune

Sugatsune features overlay wrap around hinges in a variety of materials and finishes to match your project’s decor style and additional hardware. For any custom cabinet, closet, or storage solution you’re envisioning, explore gold, nickel, and stainless steel partial wrap hinges depending on your design’s requirements.

A Heritage of Innovative Design

Sugatsune is a global leader in innovative design and engineering. From world-class furniture hinges and hardware to our signature soft-close technology, Sugatsune has developed a reputation for the most functionally excellent products, designed with an aesthetic balance and harmony.

Sugatsune America is also AS9120 B and ISO9001; 2015 certified, featuring durable products graded for use aboard aircraft, marine vessels, as well as in any residential interior, commercial space, or industrial environment.

Explore over 6,000 products available through Sugatsune America. For your convenience, our products are available through wholesalers or online retailers depending on your estimated order quantity.

Learn more about the wrap around cabinet hinges featured here by referring to our digital resources, which contain extensive product literature and CAD files.