Butler tray hinges by Sugatsune are designed for surfaces and lids that open or fold at 90-degree angles, snapping flat in their locked position to remain hidden from view. Butler hinges are well-suited for folding tables, and custom cabinetry featuring lids.
Sugatsune designs furniture and cabinet door hinges suitable for any application. From residential interiors to commercial and industrial facilities, all Sugatsune hardware is designed for many years of use and durability.
For additional information, please contact our technical experts to inquire about these hinges or any of our architectural and industrial products.
-
SMH-30/CR
CHROME PLATED BRASS HINGE -
SMH-40/CR
CHROME PLATED HINGE -
SMH-30/SN
NICKEL PLATED BRASS HINGE -
SMH-40/SN
NICKEL PLATED BRASS HINGE -
SMH-30/PB
POLISHED BRASS HINGE -
SMH-40/PB
POLISHED BRASS HINGE -
MA-5
S/S HINGE – Sugatsune -
SMH-83/S
Stainless Steel Tabletop S/S Hinge, Satin Finish (SMH-83/S) -
SMH-83/CR
TABLE HINGE
Explore Butler Hinges by Sugatsune
We feature butler tray hinges in a number of sizes, materials, and finishes. Discover hinges in stainless steel along with chrome plated, nickel plated, and polished brass. Explore hinges based on your project’s size and measurement requirements among this collection of butler hinges.
Precision-Engineering Since 1930
Sugatsune is an international leader in design and precision-engineering. Since 1930, Sugatsune has engineered hardware to solve unique design challenges across every industry and sector.
Sugatsune America is also AS9120 B and ISO9001; 2015 certified and features specialized marine and aerospace-grade hardware, and over 6,000 individual products available through our network of nationwide wholesalers and online retailers.
To learn more about these butler tray hinges or any of our other hardware, consult our suite of digital resources, featuring extensive product literature and CAD files.