Sliding Cabinet Door Systems

Sliding Cabinet Door Hardware

Backed by decades of research and development, Sugatsune has precision-engineered industry-leading sliding cabinet door hardware that provides effortless movement along with an attention to form.  Our solutions are also intuitively designed for wood and glass applications in a range of commercial and residential spaces.

Consult with an expert at Sugatsune for assistance if you are seeking the best sliding door hardware for cabinets.

NARROW YOUR RESULTS

FacetWp Door Max. Thickness (mm)
Max. Door Thickness (mm)
Bar Diameter (mm)
Load Capacity (kg)
Glass Thickness (mm)
Load Capacity (kgf)
Center to Center Length (mm)
Load Capacity (lbs)
Magnetic Force (lbs)
Holding Force (lbs)
Retaining Force (lbs)
Push In Force (lbs)
Door Max Height (inch)
Door Min. Height (inch)
Door Max. Weight (lbs)
Door Min. Height (inch)
Door Max. Weight (lbs)
Door Max. Width (inch)
Door Min. Width (inch)
Door Min. Thickness (inch)
Door Max Torque (lb-in)
Door Min Torque (lb-in)
Load Capacity (lbs/pair)
Load Range (lbs/pr)
Handle Depth (inches)
Damper Torque (lbs-in)
Torque Variation (lbs-in)
Non-Handed
Positive Catch
Positive Lock
Positive Stop
Soft Close
For Drywall
Undermount Hook
Multi-Prong Hook
Million Lock
Master Keying Availability

Effortless Storage and Access

Dual-motion sliding cabinet door hardware enables you to open glass or wooden cabinets by sliding laterally.  Sliding door hardware for cabinets can be utilized in single or multiple door configurations.  This hardware is an excellent choice for residential spaces, particularly bathrooms, kitchens, storage rooms, pantries or other areas where space-saving solutions may be called for.

Innovative Design Solutions Since 1930

Since 1930, Sugatsune has been a trusted source worldwide for precision-engineered original hardware solutions. From residential and commercial architectural and furniture hardware to industrial components for industries including food, medical equipment, transportation and aerospace, you can find the right, unique solution to help build and show off your creations. Sugatsune America is AS9120 B and ISO9001; 2015 certified  and distributes unique products in our effort to create convenience and satisfaction for people.

Explore a range of innovative sliding cabinet door hardware and over 6,000 products available in the United States by visiting our digitalresources, featuring extensive product literature and downloadable CAD files or contact our experts to find the right solution to your creative challenges.