Downward-Opening Control Hardware

Downward-Opening Lid Stays and Systems | Soft-Down Lid Supports

Hardware products that will safely and conveniently operate your downward opening doors whether it is for a residential project or on industrial equipment. Sugatsune America offers precision-manufactured soft-down lid supports and lid stays that function smoothly and will ensure your project’s long-lasting durability.

NARROW YOUR RESULTS

FacetWp Door Max. Thickness (mm)
Max. Door Thickness (mm)
Bar Diameter (mm)
Load Capacity (kg)
Glass Thickness (mm)
Load Capacity (kgf)
Center to Center Length (mm)
Load Capacity (lbs)
Magnetic Force (lbs)
Holding Force (lbs)
Retaining Force (lbs)
Push In Force (lbs)
Door Max Height (inch)
Door Min. Height (inch)
Door Max. Weight (lbs)
Door Min. Height (inch)
Door Max. Weight (lbs)
Door Max. Width (inch)
Door Min. Width (inch)
Door Min. Thickness (inch)
Door Max Torque (lb-in)
Door Min Torque (lb-in)
Load Capacity (lbs/pair)
Load Range (lbs/pr)
Handle Depth (inches)
Damper Torque (lbs-in)
Torque Variation (lbs-in)
Non-Handed
Positive Catch
Positive Lock
Positive Stop
Soft Close
For Drywall
Undermount Hook
Multi-Prong Hook
Million Lock
Master Keying Availability

Lapcon® Soft-Close Technology

We incorporate our patented Lapcon® dampening technology to provide users with luxurious, quiet, and safe access to every space. Experience effortless and worry-free access to cabinet doors and create a safe environment for any home or commercial space. Sugatsune works with architects, professional designers, and engineers to find the right solution that will enhance any space.

Industrial Use

Since 1930, Sugatsune has been a trusted source worldwide for precision-engineered original hardware solutions. Being AS9120:B and ISO9001 certified, we manufacture and provide hardware solutions for wood and sheet metal applications for architectural and industrial use alike. Our soft-down lid supports can be found in aerospace, transportation, manufacturing, and medical equipment as well as in hospitality and residential projects. And our technical experts are available to you to help you specify the best solution for your project.

Create Your Space Today

Let us help you bring a streamlined design to your residential or commercial space. Our team is ready to help you face any challenge in creating a stress-free environment. Contact our experts with any questions or to get the assistance you need to make sure your project is a success.