Engineered to last, Sugatsune’s high-quality t-slotted framing and fittings save you time as well as extra nuts and bolts. Discover how easily you can install aluminum frame connectors just by tightening a screw to connect the frames. T-slotted aluminum hardware by Sugatsune is manufactured with high-quality materials and can be installed in a variety of applications.
Premium Corner Connectors
Drop-in or slide-in connectors help align your aluminum frames with ease. Create convenience for any project, large or small. Sugatsune stocks connectors to fit 6mm, 8mm, and 10 mm slots. Our t-slotted aluminum hardware is suitable for a range of applications including residential, commercial, and industrial settings. Discover even more premium hardware online.
Custom Component Solutions
Since 1930, we have been a trusted source for precision-engineered custom component solutions. Durable t-slotted framing and fittings are convenient and easy to install. Sugatsune America is AS9120:2016 and ISO9001:2015 certified. We distribute products to create convenience and satisfaction with every order, across America and worldwide.
Shop Sugatsune Today
Explore our selection of t-slotted aluminum hardware and over 6,000 other products available in the United States, or contact our experts to find the right solution to your creative design challenges. Shop Sugatsune and find exactly what you’re looking for or download our CAD files to assist during your pre-design phase.