Secure your glass balustrades in style with our collection of balustrade clamps. These glass railing connectors firmly and safely hold glass balustrades and are available in many different design styles.
Our clamps fit railings between ¼” (6mm) and ½” (12mm) in thickness at the joint and are capable of supporting hundreds of pounds in horizontal and vertical loads per segment. We make clamps for both indoor and outdoor use: our stainless steel clamps are particularly well suited for outdoor and marine applications. Browse Sugatsune glass clamps for all your project needs.
-
4866ZN1
BACK PANEL CLAMP -
4866ZN5
BACK PANEL CLAMP -
4805ZN5
GLASS CLAMP(CHROME) -
4814ZN5
GLASS CLAMP(CHROME) -
4846ZN5
GLASS CLAMP(CHROME) -
4860ZN5
GLASS CLAMP(CHROME) -
4805ZN1
GLASS CLAMP(MATTE CHROME) -
4814ZN1
GLASS CLAMP(MATTE CHROME) -
4846ZN1
GLASS CLAMP(MATTE CHROME) -
4860ZN1
GLASS CLAMP(MATTE CHROME) -
9303VA2
GLASS CLAMP(STAINLESS STEEL) -
9344VA2
GLASS CLAMP(STAINLESS STEEL)
Find Innovative Product Designs at Sugatsune
At Sugatsune America, it is our pleasure to be able to serve you with premium balustrade clamps and other components that will give your finished project the high-end look and performance you’re aiming for.
We have developed and modernized our product catalog over the years in response to the specific project needs and aesthetic preferences of other architects, engineers, and project managers. This ensures that all our glass railing connectors, and all of our other brackets and shelf supports, are always stylish and designed to suit the task.
Contact us any time with questions about our glass balustrade clamps or any other product, and we will be delighted to help! You can also find helpful reference materials in our digital resources library, which features product specs and often includes videos and/or CAD files.