HG-CHJ70BL

ANGLE-ADJUSTABLE DETENT HINGE (BLACK) - HG-CHJ70BL

Product Description
  • Holds at 4 angles: -3˚, -9˚, 9˚ and 177˚ (factory setting).
  • The holding angle of 9˚ can be switched to 45˚ or 135˚.
  • Can be used both vertically and horizontally.
  • Ideal for environmental test equipment or laboratory equipment.
  • Adjustments of angles must be made when hinge is in opened position.
Product Specifications
Material
POM, ABS, Stainless Steel
Finish
Black
Weight of Item (g)
115
Length or Depth of Item when closed (mm)
23.5
Length or Depth of Item when closed (in)
0.9375
Height of Item (mm)
70
Height of Item (in)
2.8125
Width of Item (mm)
80
Width of Item (in)
3.1875
Detent Angle (degree)
0
Detent Holding Force (kgf-cm)
20.4
Detent Holding Force (lbs-in)
17.7
Adjustable
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5 mm bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
REACH 209 AS OF 2/22/21
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

ANGLE-ADJUSTABLE DETENT HINGE (WHITE) - HG-CHJ70WT

$37.00
DETENT TORQUE HINGE - HG-DTB4-L

$15.00