Product Description
- Stainless steel catch for high corrosion resistance.
- Allows for self adjustment in case of door sags or cabinet movement. • Features sliding two-piece strike to overcome misalignment, strike locks in place when installed.
- Adjustable tension force.
- Multi-directional catch from side or front.
- 1.5 mm alignment tolerance.
- Recommended screw 5mm or #1 screw.
- Use 3mm hex key for tension adjustment screw.
Product Specifications
Material
SCS14, 314 Stainless Steel, 304 Stainless Steel
Finish
Polished
Weight of Item (g)
168
Length or Depth of Item when closed (mm)
30
Length or Depth of Item when closed (in)
1.1875
Length or Depth of Item when open (mm)
22
Length or Depth of Item when open (in)
0.875
Height of Item (mm)
16
Height of Item (in)
0.6875
Width of Item (mm)
84
Width of Item (in)
3.3125
Max. Push In Force (kg)
.9
Max. Push In Force (lbs)
1.98
Min. Push In Force (kg)
0.8
Min. Push In Force (lbs)
1.76
Adjustable
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5mm or #10 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
REACH 209 compliant AS OF 2/3/21
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files