|
|
|
304B-14
STAINLESS STEEL CONCEALED HINGE
100° opening
14mm Overlay (10~14mm)
Cup dia 35/Bore depth 11mm
Door thickness 15~20mm Requires mounting plate 304B-P4A/32-3W for installation. |
|
|
|
|
304B-19
STAINLESS STEEL CONCEALED HINGE
100° Opening
19mm Overlay (15~19mm)
Cup dia 35/Bore depth 11mm
Door thickness 15~20mm Requires mounting plate 304B-P4A/32-3W for installation. |
|
|
|
|
304B-9
STAINLESS STEEL CONCEALED HINGE
100° opening
9mm Overlay (5~9mm)
Cup dia 35/Bore depth 11mm
Door thickness 15~20mm Requires mounting plate 304B-P4A/32-3W for installation. |
|
|
|
|
304B-P3A
Mounting Plate
Mounting plate for 304B series concealed hinge |
|
|
|
|
304B-P4A/32
MOUNTING PLATE 304B SERIES
Material: 304 Stainless Steel
Finish: Polish |
|
|
|
|
304B-P4A/32-3W
3 WAY ADJUSTABLE MOUNTING PLATE
Adjustable mounting plate for 304B series concealed hinge |
|
|
|
|
H95TM
Clip on concealed hinge
95 degree opening concealed hinge Clip-on feature allows easy door installation/removal Door opens without interfering side cabinets Ideal when 2 doors are close together |
|
|
|
|
H95TS
Snap-on Concealed Hinge
95 degree opening concealed hinge Door opens without interfering side cabinets Ideal when 2 doors are close together Snap-on feature allows easy door installation/removal |
|
|
|
|
HES-3030AK/SC
2 WAY ADJUSTABLE CONCEALED HINGE
2 way adjust function allows vertical and depth adjustments after installation. Door Weight: Max: 40kg (88lbs)/ 3 pcs Door Thickness: Min. 36mm (1-27/64") Max Door Size: h 2000mm x W 900mm (H 78-47/64" x W 35-7/16") |
|
|
|
|
HES-3030BR
CONCEALED HINGE
Material: Main Body/Arm-Brass
Finish: Main Body-Polished Brass (PB), Satin Chrome (SC)
Supplied with screws (5x26) |
|
|
|
|
HES-3038BK
CONCEALED HINGE
Material: Main Body/Arm-Brass
Finish: Main Body-Polished Brass (PB), Satin Chrome (SC)
Supplied with screws (5x26) |
|
|
|
|
HES3D-160
3 WAY ADJUSTABLE CONCEALED HINGE
HES hinge design allows vertical, horizontal, and depth adjustment after hinge is installed 2-piece assembly for easy installation and adjustment Successfully passed 200,000 open/close private cycle tests Supplied with stainless steel flathead screws and template Cover hides all screw heads for a clean appearance Available in Matte Silver (SL) or Matte Gold (GL) Recommended door specifications: Door weight: max 99 lbs. (40 kg) per pair Door thickness: min 1-3/8" (35mm) Door dimensions: max H 78-3/4" x W 35-7/16" (H 2000 mm x W 900 mm)
Note: Designed for interior installation. |
|
|
|
|
HES3D-190
3 WAY ADJUSTABLE CONCEALED HINGE
HES hinge design allows vertical, horizontal, and depth adjustment after hinge is installed 2-piece assembly for easy installation and adjustment Successfully passed 200,000 open/close private cycle tests Supplied with stainless steel flathead screws and template Available in Matte Silver (SL), Matte Gold (GL), or Black (BL) Recommended door specifications: Door weight: max 154 lbs. (75 kg) per pair Door thickness: min 1-7/16" (36mm) Door dimensions: max H 94-1/2" x W 35-7/16" (H 2400 mm x W 900 mm)
Note: Designed for interior installation. |
|
|
|
|
HES3D-V135
NEW
3 WAY ADJUSTABLE CONCEALED HINGE
HES hinge design allows vertical, horizontal, and depth adjustment after hinge is installed 2-piece assembly for easy installation and adjustment Supplied with flathead screws and template Recommended door specifications: Door weight: max 88 lbs. (40 kg) per pair Door thickness: min 1-3/16" (30 mm) Door dimensions: max H 78-3/4" x W 35-7/16" (H 2000mm x W 900 mm) |
|
|
|
|
HG-YS65C
CONCEALED HINGE
Material: 304 Stainless Steel Finish: Polished Dual function, hinge and holding stay Removable pin allows for easy door removal Helps maximize storage space Holding force: 30 kgf-cm (294 N-m)
Note: formerly YS-65-C |
|
|
|
|
HT-160
CONCEALED HINGE
Concealed Hinge 95º Opening Surface Mount Screws not included |
|
|
|
|
HT-160THV2
Snap-on Concealed Hinge
95 degree opening concealed hinge Door opens without interfering side cabinets Ideal when 2 doors are close together Snap-on feature allows easy door installation/removal |
|
|
|
|
I-66
180° OPENING CONCEALED HINGE
Material: Plate and Arm-304 Stainless Steel
Body-Polyamide |
|
|
|
|
I-90
(FOR HEAVY DUTY) 180° OPENING
Material: Front Plate and Arm-304 Stainless Steel
Body-Polyamide |
|
|
|
|
R
180° OPENING CONCEALED HINGE
Supplied with stainless steel screws. |
|
|
|
|
RK-50
CONCEALED HINGE
Material: 304 Stainless Steel
Finish: Satin
Supplied with stainless steel screws (2.4x13). |
|