Stainless Steel Hardware Home
 
  INDUSTRIAL PRODUCTS   TO SUGATSUNE JAPAN
> Hinges > Spring Hinges

Select Subcategory

SPRING LOADED BUTT HINGE
HG-BF3 Series

SPRING LOADED BUTT HINGE

Material: 304 Stainless Steel
Finish: Polished
Screws not included

Note: formerly BF-3 Series

Stainless Steel Spring Loaded Pivot Hinge
HG-PV60AC

Stainless Steel Spring Loaded Pivot Hinge

Spring loaded for self closing
Lift pin for easy installation and removal
Torsion moment (hinge closed):
0.76 kgf-cm (0.66 lb-in) per piece
Application: Sheet metal cabinetry

Note: formerly PV-60AC

SPRING HINGE
HG-SH Series

SPRING HINGE

Spring Hinge
Material: 304 stainless steel
Finish: Plain
Screws not included
***The HG-SH20C does not have screw holes.

Note: formerly SH Series

STAINLESS STEEL SPRING HINGE
JSA-58/S

STAINLESS STEEL SPRING HINGE

Material: 304 Stainless Steel
Finish: Satin
Self-closing
Adjustable closing speed
Indoor or outdoor use
No screws supplied

SPRING HINGE
JSA-58/SIL

SPRING HINGE

Material: Aluminum
Finish: Alumite
Self-closing
Adjustable closing speed
Resistance to bending
No screws supplied

©2010 Sugatsune USA
Toll Free 1.800.562.5267
Watch us Youtube
Follow us on Facebook Follow Sugatsune on Twitter