Stainless Steel Hardware Home
 
  INDUSTRIAL PRODUCTS   TO SUGATSUNE JAPAN
> Hinges > Butt Hinges

Select Subcategory

BUTT HINGE
100 SERIES

BUTT HINGE

Material: Brass

STAINLESS STEEL HINGE
27800/27900

STAINLESS STEEL HINGE

Material: 316 Stainless Steel. Finish: Mirror Screws not included.

STAINLESS STEEL HINGE
28000/28500

STAINLESS STEEL HINGE

Material: 316 Stainless Steel. Finish: Mirror Screws not included.

STAINLESS STEEL HINGE
28100

STAINLESS STEEL HINGE

Material: 316 Stainless Steel. Finish: Mirror Screws not included.

STAINLESS STEEL HINGE
28300/28400

STAINLESS STEEL HINGE

Material: 316 Stainless Steel. Finish: Mirror Screws not included.

DOOR BUTT HINGE
3535/4040

DOOR BUTT HINGE

Material: Brass
Finish: Polished Brass (PB), Chrome (CR)
Supplied with screws
Meets ANSI specs.

Note: series discontinued - availability limited to stock on hand (3535/PB only)

STAINLESS STEEL HINGE
3535SS/4040SS

STAINLESS STEEL HINGE

Material: 304 Stainless Steel
Finish: Satin
Supplied with screws

STAINLESS STEEL WITH BALL BEARING
4545BSS

STAINLESS STEEL WITH BALL BEARING

Material: 304 Stainless steel Finish: Satin Supplied with 304 Stainless Steel Screws (5.5x33).

STEEL HINGE
50704/50706

STEEL HINGE

Material 316 Stainless Steel Finish: Mirror Screws not included

Stainless Steel Butt Hinge
D-S-A

Stainless Steel Butt Hinge

Stainless steel hinge with polyacetal bushing

BUTT HINGE
HG-BF1

BUTT HINGE

Material: 304 Stainless Steel
Finish: Polished
Rib guards help pins from detaching
Screws not included

Note: formerly BF1

Clean Room Butt Hinge w/ Bushing
HG-CV SERIES

Clean Room Butt Hinge w/ Bushing

Suitable for clean rooms and laboratories
Polyacetal bushings minimize particles - no metal-to-metal contact
Material: Body - Aluminum
               Bushing - Polyacetal
               Hinge Pin - 304 Stainless Steel
Screws not included

Note: formerly CV Series

Stainless Steel Quick Release Hinge
HG-OT Series

Stainless Steel Quick Release Hinge

Easy and quick to install/remove doors
With or without holes available
Application: Sheet metal cabinetry

Note: formerly OT Series

BUTT HINGE
KHA

BUTT HINGE

Butt Hinge
Material: 304 stainless steel
Finish: Polished

BUTT HINGE
LSA/LSB

BUTT HINGE

Butt Hinge
Material:304 stainless steel
Finish: Polished
Screws not included

BUTT HINGE
LSF

BUTT HINGE

Material: 316 Stainless Steel

Stainless Steel Weld-On Hinge
LSK

Stainless Steel Weld-On Hinge

©2010 Sugatsune USA
Toll Free 1.800.562.5267
Watch us Youtube
Follow us on Facebook Follow Sugatsune on Twitter