|
|
|
PAS
OVERLAY DOOR PIVOT HINGE
Material: Brass Finish: Satin Nickel Sold as a set(Left and right) Door Size:Max. H 450mm (17-3/4") x W 700mm (27-9/16"") Door Weight: PAS 50 & 60 Max. 2.6kg/pair(5.7lbs/pair) PAS 80 & 95 Max. 4kg/pair(8.8 lbs/pair) |
|
|
|
|
PAW
INSET DOOR PIVOT HINGE
Material: Brass Finish: Satin Nickel Sold as a set(Left and right) Door Size:Max. H 450mm (17-3/4") x W 700mm (27-9/16"") Door Weight: PAW 50 & 60 Max. 2.6kg/pair(5.7lbs/pair) PAW 80 & 95 Max. 4kg/pair(8.8 lbs/pair) |
|
|
|
|
PH Series
INSET DOOR PIVOT HINGE
Material: Brass Finish: Satin Nickel Sold as a set (left and right) Max. Door Size: H450mm (17-3/4") x W700mm (27-9/16"") Max. Door Weight (PH 50 & 60): Max. 2.6kg/pair (5.7lbs/pair)
Note: series discontinued - availability limited to stock on hand (PH-50 and PH-60 only). |
|
|
|
|
PH-01
Pivot Hinge
Vertically and laterally adjustable after installation Sold in pair, non-handed Supplied with screws
|
|
|
|
|
PL
OVERLAY DOOR PIVOT HINGE
Material: 430 Stainless Steel
Finish: Satin
Screws not included. |
|
|
|
|
PL-100
OVERLAY DOOR PIVOT HINGE
Material: 304 Stainless Steel Finish: Polished Screws not included |
|
|
|
|
PP
INSET DOOR PIVOT HINGE
Material: 430 Stainless Steel
Finish: Satin
Screws not included. |
|
|
|
|
TTS-902
INSET DOOR PIVOT HINGE
Material: Brass Finish: Satin Nickel(SN), Polished Brass(PB) For standard installation, order one left and one right(top & bottom). Screws not included. |
|
|
|
|
WP
OVERLAY DOOR PIVOT HINGE
Overlay Door Pivot Hinge Material: 304 stainless steel Finish: Satin Screws not included Door size: Max. 300W x 700H Door weight: Max. 1.8kg/pr(3.9 lbs/pr) |
|