Stainless Steel Hardware Home
 
  INDUSTRIAL PRODUCTS   TO SUGATSUNE JAPAN
> Hinges > Torque Hinges

Select Subcategory

Stainless Steel Torque Hinge / Friction Hinge
HG-IT Series

Stainless Steel Torque Hinge / Friction Hinge

Designed for holding monitors, displays etc. in position

Note: formerly IT Series

Soft-Close Dampening Hinge
HG-JH Series

Soft-Close Dampening Hinge

Soft-close damper keeps lid from slamming shut
Operating Temperature: 0~40C (32~104F)
Operating angle: 115 degrees / Dead angle 0
A-type damper: Damper works counterclockwise
B-type damper: Damper works clockwise
Sold per pair (each of A/B type)

Note: formerly JH Series

LIFT ASSIST HINGE
HG-JH210

LIFT ASSIST HINGE

Assists in opening doors
Built-in UDH damper works to absorb slamming
Successfully pass 30,000 cycle test.
Maximum torque:210 kgf-cm(2058 N-cm)
Application: Hatch doors, commercial freezers, etc.

Note: formerly JH-210

Soft-close dampening hinge
HG-JHM16

Soft-close dampening hinge

Hinge with built in damper to keep lids from slamming shut.
Mortise mount type.
Ideal for small size lid.
Sold in pairs.
Torque Calculation:
Torque = Door Height x 1/2 x Door Weight
*Please see diagram below for applicable torque moment.
*Please specify face plate color when ordering.
Please install Left and Right brackets on correct side.

Soft-Close Dampening Hinge
HG-JHM20 NEW

Soft-Close Dampening Hinge

Hinge with damper built-in to keep lid from slamming shut
Mortise mount type
Ideal for small size lid
Sold in pairs
Torque calculation: Torque = Door Height x 1/2 x Door Weight

Soft-Close Dampening Hinge
HG-JHW Series

Soft-Close Dampening Hinge

Soft-close damper keeps lid from slamming shut
Operating Temperature: 0~40C (32~104F)
Operating angle: 115 degrees / Dead angle 0

Note: formerly JH-W Series

Torque Hinge
HG-TA NEW

Torque Hinge

Free stop hinge with friction torque
Constant torque throughout working range
Opening angle 0 ~ 140 degrees

Torque Hinge
HG-TB NEW

Torque Hinge

Free stop hinge with friction torque
Constant torque throughout working range
Opening angle 360 degrees

Stainless Steel Torque Hinge / Friction Hinge
SFTH

Stainless Steel Torque Hinge / Friction Hinge

Constant torque friction hinges are designed for holding doors in position throughout their full range of motion
Stainless steel construction for corrosive environments
Operating temperature: -20 C ~ 60 C(-4 F ~ 140 F)

Torque Hinge
SK-T-ZA

Torque Hinge

Hinge with friction torque for holding monitors, displays, lids etc in position.
Plastic cover provided for clean appearance.
Recommended for use in pairs.
Lubricant should not be applied on hinge.

©2010 Sugatsune USA
Toll Free 1.800.562.5267
Watch us Youtube
Follow us on Facebook Follow Sugatsune on Twitter