Stainless Steel Hardware Home
 
  INDUSTRIAL PRODUCTS   TO SUGATSUNE JAPAN
> Catches & Latches > Magnetic Catches

Select Subcategory

Stainless Steel Counterplate
AS-68

Stainless Steel Counterplate

Special Plate for MC-JM magnetic catches.
430 stainless steel provides good corrosion resistance.

Magnetic Catch (Snap-In Type)
FS-17

Magnetic Catch (Snap-In Type)

Snap-in magnetic catch for sheet metal application

MAGNETIC CATCH
IS-4

MAGNETIC CATCH

Material: Polypropylene Steel Color: White (WHT), Black (BLK)

MAGNETIC CATCH
MC-0051

MAGNETIC CATCH

Magnetic Catch

MAGNETIC CATCH
MC-0083

MAGNETIC CATCH

Magnetic Catch

MAGNETIC CATCH
MC-0083D

MAGNETIC CATCH

Magnetic Catch

High Temperature Magnetic Catch
MC0083HP NEW

High Temperature Magnetic Catch

Suitable for high temperature environments up to 250°C (482°F)
Optional strike plate - AS-68

MAGNETIC CATCH
MC0097

MAGNETIC CATCH

Material: Polypropylene Steel
Color: White (WHT), Black (BLK) Screws not included

MAGNETIC CATCH
MC0099

MAGNETIC CATCH

Material: ABS Plastic Steel Color: White (WHT), Black (BLK), Grey (G) Screws not included

MAGNETIC CATCH
MC-110NF

MAGNETIC CATCH

Material: polycarbonate, steel Finish: White (WHT), Grey (GR) Screws not included

MAGNETIC CATCH
MC-111/112/113

MAGNETIC CATCH

Magnetic catch

ULTRA THIN MAGNETIC CATCH
MC-159

ULTRA THIN MAGNETIC CATCH


Material: Magnet - Neodymium
                Base/Yoke - Steel
Finish: Nickel

  • Suitable for temperatures up to 80°C (176°F)

  • To avoid breakage, counter plate should not hit magnet

  • Screw heads should not protrude above the base plate
NOTE: Screws not included. Strike/counterplate optional and not included (use MC-159-PLATE).
 

MAGNETIC CATCH
MC-84

MAGNETIC CATCH

Material: Catch Housing-ABS Plastic Yoke-Steel Color: Ivory (IVY), Black (BLK) Magnet adjustable to 5.5mm Supplied with screws (3.1x13)

Magnetic Catch
MC-FM20S

Magnetic Catch


Note: formerly FM20S

Magnetic Catch
MC-FM20W

Magnetic Catch


Note: formerly FM20W

MAGNETIC CATCH
MC-FP5 Series

MAGNETIC CATCH

Material: Housing - ABS Plastic
               Yoke - Steel
               Magnet - Neodymium
Color: White (WHT), Black (BLK)

Note: formerly FP-5 Series

MAGNETIC CATCH
MC-FS Series

MAGNETIC CATCH

Material: Housing - ABS Plastic
               Yoke - Steel
               Magnet - Ferrite
Color: White (WHT), Black (BLK)

Note: formerly FS Series

HEAVY DUTY MAGNETIC CATCH
MCH

HEAVY DUTY MAGNETIC CATCH

Material: Housing - Zinc
               Yoke - Steel
               Strike - Steel
Screws not included

SEALED MAGNETIC CATCH
MC-JM45WT

SEALED MAGNETIC CATCH

Hermetically Sealed
Strong Magnetic Force
Counter plate sold separately. Use MC-JMP45 or MC-JM45
Application for clean room and water environment
Screws not included
Recommended screw size: M4 binding head
RoHS Compliant

Note: formerly JM-45

Stainless Steel Counter Plate
MC-JM49

Stainless Steel Counter Plate

Special plate for JM magnetic catches.
High corrosion resistance ideal for outdoor application
Material: 316 Stainless Steel(special)
Finish: Plain

Note: formerly JM-49

MAGNETIC CATCH
MC-JM50

MAGNETIC CATCH

Hermetically Sealed
Strong Magnetic Force
Application for clean room and water environment
Screws not included
Recommended screw size: M4 binding head
Strike plate MC-JM49 is sold separately

Note: formerly JM-50

Sealed Magnetic Catch
MC-JM63G

Sealed Magnetic Catch

Hermetically Sealed
Strong magnetic force
Design for use with aluminum profiles
Also suitable for standard side wall mount applications
Stainless steel plate(MC-JM49) sold separately
Material: Body - Polyacetal(Finish - Light Grey), Magnet - Neodymium

Note: formerly JM-63G

Sealed Counterplate
MC-JMP45

Sealed Counterplate

Sealed strike plate for magnetic catches
Eliminate metal particles by using together with MC-JM sealed magnetic catches
Same design as MC-JM45WT
Marked blue on back side to distinguish strike plate from magnet.

MAGNETIC CATCH
MC-K Series

MAGNETIC CATCH

Material: Catch Housing - Polyamide
Strike - Steel
Supplied with wood screws (3.1x13), (2.9x13)

Note: formerly KP Series

MAGNETIC CATCH
MC-SP Series

MAGNETIC CATCH

Material: Catch Housing - Polyamide Strike - 430 Stainless Steel
Supplied with stainless steel screws (2.7x16)

Note: formerly SP Series

MAGNETIC CATCH
MC-SS30

MAGNETIC CATCH

Material: Catch Housing - ABS Plastic, Strike - Steel
Finish: Strike-Yellow Zinc Chromate

Note: formerly SS-30

ULTRA THIN MAGNETIC CATCH
MC-YN001P

ULTRA THIN MAGNETIC CATCH

Ultra Thin Magnetic Catch
Material: Magnet - Neodymium
Base/Yoke - Steel
Finish: Nickel
Thickness: 2mm (3/64")

Note:
     1) Suitable for temperatures below 80ºC (176ºF).
     2) Counterplate should not hit magnet to avoid breakage.
     3) Screw heads should not protrude above the base plate

Note: formerly YN-001P

THIN MAGNETIC CATCH
MC-YN003

THIN MAGNETIC CATCH

Material: Magnet - Ferrite
Base: Steel
Finish: Nickel
Thickness: 4.5mm (11/64")

Note: formerly YN-003

STAINLESS STEEL MAGNETIC CATCH
MC-YN005

STAINLESS STEEL MAGNETIC CATCH

Screws not included

Note: formerly YN-005

High Temperature Magnetic Catch
MC-YN005HP NEW

High Temperature Magnetic Catch

Suitable for high temperature environments up to 250°C (482°F)
Optional strike plate - MC-JM49

MAGNETIC CATCH
MC-YS Series

MAGNETIC CATCH

Magnetic Catch

Note: formerly YS Series

MAGNETIC CATCH
MC-YW Series

MAGNETIC CATCH

Material: Housing - Polyacetal, Yoke Steel, Magnet - Ferrite
Color: White(WHT), Black(BLK)

Note: formerly YSW Series

MAGNETIC CATCH
SUPER-78

MAGNETIC CATCH

Material: Catch-Housing-Aluminum Strike-Steel Finish: Catch Housing-Dark Brown Lacquered Strike-Clear Zinc Chromate Supplied with screw

MAGNETIC CATCH
SUPER-88

MAGNETIC CATCH

Material: Catch-Housing-Aluminum Strike-Steel Finish: Strike-Clear Zinc Chromate Supplied with screws

COUNTER PLATE
W Plate

COUNTER PLATE

Material: Steel Finish: Chromate Plate (W4), Nickel Plate (W12) Screws not included

Magnetic Catch for Glass
XL-GC09-CR NEW

Magnetic Catch for Glass

Available in July 2010

COUNTER PLATE
Z

COUNTER PLATE

Material: Steel Finish: Nickel Plate

©2010 Sugatsune USA
Toll Free 1.800.562.5267
Watch us Youtube
Follow us on Facebook Follow Sugatsune on Twitter