|
|
|
AG SERIES
BRASS EDGE PULL
Edge pull with 1 3/16" (30mm) projection Base Material: Brass Finish: Satin Nickel
Note:
Screws not included. 3.1x16/S screws can be ordered separately, but have a Satin Stainless Steel finish. |
|
|
|
|
BI-32
PULL
Material: Brass Finish: Black Nickel(BN), Satin Gold(SG), Chrome (CR), Satin Nickel(SN) Supplied with screw(#8-32X1")
Note: Series Discontinued - Limited to Stock On Hand |
|
|
|
|
BI-64
PULL
Material: Brass Finish: Black Nickel(BN), Satin Gold(SG), Chrome (CR), Satin Nickel(SN) Supplied with screw(#8-32X1")
Note: Series Discontinued - Limited to Stock On Hand |
|
|
|
|
CN SERIES
PULL
Material: Brass Finish: Satin Nickel
Screws Not Included |
|
|
|
|
DR
STAINLESS STEEL KNOB
Material: 304 Stainless Steel Finish: Mirror (M) Satin (S) Supplied with screws (M4x25) |
|
|
|
|
EG-07044
PULL
Material: Zinc Alloy Finish: Matte Chrome(MC), Matte Nickel(MNI), Black(BLK) Supplied with M4 x 25 screw
Note: series discontinued - availability limited to stock on hand |
|
|
|
|
EG-2075
KNOB
Finish: Titanium Look(TL), Matte Chrome(MC), Matte Nickel(MNI), Black(BLK)
Material : Zinc Alloy
Note: series discontinued - availability limited to stock on hand |
|
|
|
|
EG-37 Series
EG-37 HANDLE
Material: Zinc Alloy Finish: Matte Chrome(MC), Matte Nickel(MNI), Black(BLK)
Note: series discontinued - availability limited to stock on hand |
|
|
|
|
EGA-03
PULL
Material: Aluminum Finish: Alumite Supplied with M4x25 screws
Note: series discontinued - availability limited to stock on hand |
|
|
|
|
FS-04
ALUMINUM KNOB
Material: Brushed Aluminum, Black Synthetic Rubber
Color: Silver (S)
Supplied with screws (M4x25) |
|
|
|
|
FS-06
ALUMINUM KNOB
Material: Brushed Aluminum, Black Synthetic Rubber
Color: Silver (S)
Supplied with screw (M4x25) |
|
|
|
|
H-42-B
Stainless Steel Wire Pull
Material:304 Stainless Steel Finish: Mirror |
|
|
|
|
H42-BT
Titanium Wire Pull
Material: Titanium Finish: Polished |
|
|
|
|
H-42-C
Stainless Steel Wire Pull
Material:304 Stainless Steel Finish: Mirror |
|
|
|
|
H42-CT
Titanium Wire Pull
Material: Titanium Finish: Polished |
|
|
|
|
H-75-BL-100
Stainless Steel Wire Pull
Material:304 Stainless Steel Finish: Mirror |
|
|
|
|
H-75-C
Stainless Steel Wire Pull
Material: 303 Stainless Steel Finish: Polished |
|
|
|
|
LF-12 Series
STAINLESS STEEL WIRE PULL
Material: 304 Stainless Steel Finish: Satin Supplied with M5 screws RoHS Compliant |
|
|
|
|
RD SERIES
ROUNDED HANDLE
Material: Zinc Alloy Finish: Smoke (SMK), Satin Nickel (SN), Polished Chrome (CR), Satin Brass (SB) Supplied with screws.
Note: See RD Stainless Series for stainless steel model. |
|
|
|
|
RD STAINLESS
ROUNDED STAINLESS STEEL HANDLE
Material: 316 Stainless Steel Finish: Mirror Available in 2 models: RD-55/SM and RD-90/SM (see size chart below) Supplied with stainless steel metric screws. |
|
|
|
|
SH-16 Series
PULL
Material: Brass Finish: BN (Black Nickel), CP (Chrome), SG (Satin Gold), SN (Satin Nickel) Supplied with screws (#8-32x1")
Note: series discontinued - availability limited to stock on hand |
|
|
|
|
SN SERIES
STAINLESS STEEL PULL
Stainless steel edge pull with 1 1/2" (38mm) projection Material: 304 Stainless Steel Finish: Mirror (M) or Satin (S) Supplied with stainless steel screws (3.1x20) |
|
|
|
|
SND SERIES
STAINLESS STEEL PULL
Stainless steel edge pull with 2 3/8" (60mm) projection Material: 304 Stainless Steel Finish: Mirror (M) only Supplied with stainless steel screws (3.5x20) |
|
|
|
|
SWF
STAINLESS STEEL WIRE PULL
Material: 316 Stainless Steel Finish: Satin Supplied with stainless steel screws (#8-32x1). |
|
|
|
|
SWP
STAINLESS STEEL WIRE PULL
Material: 316 Stainless Steel Finish: Satin Supplied with stainless steel screws (#8-32x1). |
|