|
|
|
16 Series
16 SERIES STAINLESS STEEL HANDLE
Finish : Satin Material : 304 Stainless Steel |
|
|
|
|
26 Series
STAINLESS STEEL HANDLE
Material: 304 Stainless Steel Finish: Satin Supplied with screws (M4x25). |
|
|
|
|
27 Series
STAINLESS STEEL HANDLE
Material: 304 Stainless Steel Finish: Satin |
|
|
|
|
28 Series
STAINLESS STEEL HANDLE
Material: 304 Stainless Steel Finish: Satin |
|
|
|
|
2LC Series
HANDLE
Material: 316 Stainless Steel Finish: Mirror Supplied with screws RoHS Compliant |
|
|
|
|
2LC-TI
Titanium Surface Mounted Handle
Material: Titanium Finish: Shotblast |
|
|
|
|
30 Series
30 SERIES STAINLESS STEEL HANDLE
Material: 304 Stainless Steel Finish: Satin |
|
|
|
|
3LC
Stainless Steel Surface Mounted Handle
Material: 304 Stainless Steel Finish: Mirror |
|
|
|
|
40 Series
Stainless Steel Handle
Material: 304 Stainless Steel Finish: Satin |
|
|
|
|
4LC
STAINLESS STEEL HANDLE
Material: 316 Stainless Steel Finish: Mirror Supplied with screws |
|
|
|
|
50 Series
50 SERIES STAINLESS STEEL HANDLE
Material: 304 Stainless Steel Finish : Satin |
|
|
|
|
6 SERIES
6 SERIES HANDLE
Finish : Satin Material : 304 Stainless Steel |
|
|
|
|
70 Series
70 SERIES STAINLESS STEEL HANDLE
Material:304 Stainless Steel Finish: Satin |
|
|
|
|
82 Series
82 SERIES HANDLE
Finish : Satin Material : 304 Stainless Steel |
|
|
|
|
90 Series
90 SERIES STAINLESS STEEL HANDLE
Material:304 Stainless Steel Finish: Satin |
|
|
|
|
936
Handle
Material: Zinc Alloy Finish: Satin Chrome(SCR), Dull Chrome(DC) |
|
|
|
|
CU-R
STAINLESS STEEL HANDLE
Material: 303 Stainless Steel Finish: Mirror and Satin Combination Supplied with screws (M5x25)
Note: Series Discontinued - Limited to Stock On Hand |
|
|
|
|
CU-Y
STAINLESS STEEL HANDLE
Material:303 Stainless Steel Finish: Mirror and Satin Combination Supplied with stainless steel screws (4x20)
Note: Series Discontinued - Limited to Stock On Hand |
|
|
|
|
DL Series
STAINLESS STEEL HANDLE
Material: 303 Stainless Steel Finish: Mirror (M) or Satin (S) Supplied with screws (M4x28) RoHS Compliant |
|
|
|
|
DLB
BRASS HANDLE
Material: Brass
Finish: Black Chrome (BCR) Chrome (CR) Polished Brass (PB)
Supplied with screws (M4x28) |
|
|
|
|
DS Series
STAINLESS STEEL HANDLE
Material: 303 Stainless Steel Finish: Mirror (M), Satin (S) Supplied with screws (M3x28). |
|
|
|
|
DSI-1630 SERIES
LARGE STAINLESS STEEL HANDLE
Ideal for appliances and large doors Material: 304 Stainless Steel Finish: Satin Must be ordered with DKIT mounting kits for installation.
Application Examples: -Single handle on wood or metal door (max. 4" thick): Use DSI-1630-30-__E + DKIT-1/30 -Single handle on glass door (max. 4" thick): Use DSI-1630-30-__E + DKIT-2/30 -Back-to-back handles on wood or metal door (max. 3 1/2" thick): Use DSI-1630-30-__E + DSI-1630-30-__I + DKIT-4/30 *Oval-shaped gaskets are not available for glass doors -Single handle on concrete wall: Use DSI-1630-30-__I + DKIT-5/30
|
|
|
|
|
DSI-2000 SERIES
LARGE STAINLESS STEEL HANDLE
Ideal for appliances and large doors
Material: 304 Stainless Steel
Finish: Satin
Must be ordered with DKIT mounting kits for installation.
Application Examples: -Single handle on wood or metal door (max. 2" thick): Use DSI-2000-30-__E + DKIT-1/30 -Single handle on glass door (max. 2" thick): Use DSI-2000-30-__E + DKIT-2/30 -Back-to-back handles on wood, metal, or glass door (max. 1 3/4" thick): Use DSI-2000-30-__E + DSI-2000-30-__I + DKIT-4/30 -Single handle on concrete wall: Use DSI-2000-30-__I + DKIT-5/30
|
|
|
|
|
DSI-3250 SERIES
STAINLESS STEEL SLIDING DOOR HANDLE
Concentric handle for single or double sliding doors Material: 304 Stainless Steel Finish: Satin
Note: Use 2-part epoxy or equivalent to affix handle to door. |
|
|
|
|
EC Series
STAINLESS STEEL HANDLE
Material: 303 Stainless Steel Finish: Mirror (M), Satin (S) Supplied with screws (M5x28).
Note: EC-80 and EC-220 Models are discontinued. |
|
|
|
|
ECH Series
STAINLESS STEEL HANDLE
Material: 303 Stainless Steel Finish: Mirror (M), Satin (S) - ECH Models 150-300 available only with Mirror Finish Supplied with screws (M5x28).
Note: EC-50 Model is discontinued. |
|
|
|
|
EC-Y
STAINLESS STEEL HANLDE
Material: 303 Stainless Steel Finish: Mirror Supplied with stainless steel screws (4x20). |
|
|
|
|
EG-11 Series
EG-11HANDLE
Material: Zinc Alloy Finish: Matte Chrome(MC), Matte Nickel(MNI), Black(BLK)
Note: series discontinued - availability limited to stock on hand |
|
|
|
|
EG-13 Series
Zinc alloy handle
Material: Zinc Alloy Finish: Matte Chrome(MC), Matte Nickel(MNI), Black(BLK)
Note: series discontinued - availability limited to stock on hand |
|
|
|
|
EG-15 Series
EG-15 HANDLE
Material: Zinc Alloy Finish: Titanium Look(TL), Matte Chrome(MC), Matte Nickel(MNI), Black(BLK)
Note: series discontinued - availability limited to stock on hand |
|
|
|
|
EG-18 Series
HANDLE
Material: Zinc Alloy Finish: Titanium Look(TL), Matte Chrome(MC), Matte Nickel(MNI), Black(BLK) Supplied with M4 x 25 screw
Note: series discontinued - availability limited to stock on hand |
|
|
|
|
EG-2086
Handle
Material: Zinc Alloy Finish: Chrome(CR), Matte Chrome(MC)
Note: series discontinued - availability limited to stock on hand |
|
|
|
|
EG-23 Series
EG-23 HANDLE
Finish: Matte Chrome(MC), Matte Nickel(MNI), Black(BLK) Material : Zinc Alloy
Note: series discontinued - availability limited to stock on hand |
|
|
|
|
EG-24 Series
HANDLE
Material: Zinc Alloy Finish: Titanium Look(TL), Matte Chrome(MC), Matte Nickel(MNI), Black(BLK) Supplied with M4 x 25 screw
Note: series discontinued - availability limited to stock on hand |
|
|
|
|
EG-28 Series
HANDLE
Material: Zinc Alloy Finish: Titanium Look(TL), Matte Chrome(MC), Matte Nickel(MNI), Black(BLK) Supplied with M4 x 25 screw
Note: series discontinued - availability limited to stock on hand |
|
|
|
|
EG-33 Series
Zinc Handle
Material: Zinc Alloy Finish: Chrome(CR), Matte Chrome(MC)
Note: series discontinued - availability limited to stock on hand |
|
|
|
|
EG-36 Series
HANDLE
Material: Zinc Alloy Finish: Matte Chrome(MC), Matte Nickel(MNI), Black(BLK) Supplied with M4 x 25 screw
Note: series discontinued - availability limited to stock on hand |
|
|
|
|
EG-42 Series
Zinc alloy handle
Material: Zinc Alloy Finish: Matte Chrome(MC), Matte Nickel(MNI), Black(BLK)
Note: series discontinued - availability limited to stock on hand |
|
|
|
|
EG-44 Series
Zinc alloy handle
Material: Zinc Alloy Finish: Satin Nickel(SN), Matte Chrome(MC)
Note: series discontinued - availability limited to stock on hand |
|
|
|
|
EG-76
EG-76 HANDLE
Material: Zinc Alloy Finish: Green Copper(GC), Antique Brass(AB)
Note: series discontinued - availability limited to stock on hand |
|
|
|
|
EG-78
EG-78 HANDLE
Material: Zinc Alloy Finish: Green Copper(GC), Antique Brass(AB)
Note: series discontinued - availability limited to stock on hand |
|
|
|
|
EG-9128
Chrome Handle
Material: Zinc Alloy Finish: Chrome
Note: series discontinued - availability limited to stock on hand |
|
|
|
|
EG-93
EG-93 HANDLE
Material: Zinc Alloy Finish: Green Copper(GC), Antique Brass(AB)
Note: series discontinued - availability limited to stock on hand |
|
|
|
|
EK-R Series
STAINLESS STEEL HANDLE
Material: 316 Stainless Steel Finish: Mirror (M) or Satin (S) Supplied with 304 stainless steel screws (#8-32x1) RoHS Compliant |
|
|
|
|
EK-S Series
STAINLESS STEEL HANDLE
Material: 316 Stainless Steel Finish: Mirror (M) or Satin (S) Supplied with 304 stainless steel screws (#8-32x1) RoHS Compliant |
|
|
|
|
FB
STAINLESS STEEL HANDLE
Material: 304 Stainless Steel Finish: Mirror Supplied with screws (M5x25). |
|
|
|
|
FT-120/150
STAINLESS STEEL HANDLE
Material: 304 Stainless Steel Finish: Mirror Supplied with stainless steel screws. |
|
|
|
|
FT-200/280
STAINLESS STEEL HANDLE
Material: 316 Stainless Steel Finish: Mirror Supplied with stainless steel screws (6x35). |
|
|
|
|
FT-65/80/100
STAINLESS STEEL HANDLE
Material: 304 Stainless Steel Finish: Mirror Supplied with stainless steel screws. |
|
|
|
|
FT-S
STAINLESS STEEL HANDLE
Material: 303 Stainless Steel Finish: Mirror
Supplied with stainless steel screws (4x20) |
|
|
|
|
HK
Stainless Steel Folding Handle
Material:304 Stainless Steel Finish: Mirror 90 degree folding handle Handle clicks into open and closed position |
|
|
|
|
KB Series
STAINLESS STEEL HANDLE
Material: 303 Stainless Steel Finish: Mirror (M) or Satin (S) Supplied with screws (M3x28) RoHS Compliant
Note: Model KB-100/M discontinued - availability limited to stock on hand. |
|
|
|
|
KC-R
STAINLESS STEEL HANDLE
Material: 316 Stainless Steel Finish: Mirror (M), Satin (S) Supplied with 304 stainless steel screws (#6-32x1). |
|
|
|
|
KC-S
STAINLESS STEEL HANDLE
Material: 316 Stainless Steel Finish: Mirror (M), Satin (S) Supplied with 304 stainless steel screws (#6-32x1). |
|
|
|
|
KK-H
ALUMINUM HANDLE
Material: Aluminum
Finish: Silver (S) Gold (G) Metallic Brown (MB)
Supplied with screws (M4x30) |
|
|
|
|
KK-M
ALUMINUM HANDLE
Material: Aluminum Finish: Silver (S) Gold (G) Metallic Brown (MB) The M110/S and M130/S have been discontinued but limited stock available. Please call customer service. M80/G has been discontinued. Supplied with screws (M4x30) |
|
|
|
|
KM-96
DIE-CAST PITCH ADJUSTABLE HANDLE
Material: Zinc Die-cast Finish: Satin Nickel (SN) Supplied with screws (M4x30)
Note: Satin Gold (SG) Finish discontinued - availability limited to stock on hand. |
|
|
|
|
KPH
Stainless Steel Handle
Material: 304 Stainless Steel Finish: Satin |
|
|
|
|
KS
HANDLE
Material: 304 Stainless Steel Finish: Satin(S), Mirror(M)
Supplied with #6-32 x 1" screws |
|
|
|
|
LX
BRASS HANDLE
Material: Brass
Finish: Black Nickel (BN) Polished Brass (PB) Satin Nickel (SN)
Supplied with screws (M4x25) |
|
|
|
|
LX Stainless
STAINLESS HANDLE
Material: 304 Stainless Steel Finish: Mirror Supplied with stainless steel screws (M4x25). |
|
|
|
|
MG
Stainless Steel Handle
Material: 316 Stainless Steel Finish: Mirror Compliant with SEMI S8-0701 guideline |
|
|
|
|
MP
Stainless Steel Handle
Material: 316 Stainless Steel Finish: Mirror |
|
|
|
|
OVAL Series
BRASS HANDLE
Material: Brass Finish: Dull Chrome (DCR) Polished Brass (PB), Smoke (SMK) Supplied with screws (M3x28)
Note: series discontinued - availability limited to stock on hand. |
|
|
|
|
SAZ
Handle
Material: Zinc Alloy Finish: Chrome
Note: Model SAZ-104 Discontinued |
|
|
|
|
SST-7 Series
STAINLESS STEEL HANDLE
Material: 304 Stainless Steel Finish: Satin Supplied with stainless steel screws
Note: series discontinued - availability limited to stock on hand |
|
|
|
|
TMH
Gold Plated Handle
Material: Brass Finish: 24K Gold Plating(Body), Black Nickel (Ring) |
|
|
|
|
US
STAINLESS STEEL HANDLE
Material: Handle-304 Stainless Steel Grip-Black Synthetic Rubber Finish: Mirror (M) Satin (S) Supplied with stainless steel screws |
|
|
|
|
XLA-HA Series
Handle
Material: Body - Aluminum alloy, Leg - Zinc Alloy Finish: Body - Alumite, Leg - Matte Silver
Note: formerly XL-HA Series |
|
|
|
|
XL-CU Series
STAINLESS STEEL HANDLE
Material: 303 Stainless Steel Finish: Mirror and Satin combination Supplied with screws (M5x30)
Note: formerly CU Series |
|
|
|
|
XL-JS Series
STAINLESS STEEL HANDLE
Material: 316 Stainless Steel Finish: Combination Mirror and Satin Supplied with 304 stainless steel screws (M4x25) RoHS Compliant
Note: formerly JS Series |
|
|
|
|
XL-JSR Series
STAINLESS STEEL HANDLE
Material: 316 Stainless Steel Finish: Combination Mirror and Satin Supplied with 304 stainless steel screws (M4x25) RoHS Compliant
Note: formerly JS-R Series |
|