Stainless Steel Hardware Home
 
  INDUSTRIAL PRODUCTS   TO SUGATSUNE JAPAN
> Glass Hardware > Sliding Glass Door Systems

Select Subcategory

Sliding Glass Door System
KSPG

Sliding Glass Door System

Sliding door system for single glass door
No pre-drilled holes on glass needed for installation
Easy height adjustment
Door Weight: Max 125kg(275lbs)/ Door
Door thickness: 10 or 12 mm
Please see catalog page for details
Special Order

Sliding Glass Door System
KSUG

Sliding Glass Door System

Sliding door system for single glass door
No pre-drilled holes on glass needed for installation
Can be installed over existing door frame
Snap-on type rail cover for a clean appearance
Please see catalog page for details
Special Order

Sliding Glass Door Hardware for Showcases
XL-GC Sliding Door Hardware

Sliding Glass Door Hardware for Showcases

Polished chrome finish for a brilliant display.
Designed for use with 5/16" (8 mm) glass or plexiglass only.
Please see catalog page and installation instructions for further details.

Glass Sliding Door Latch
XL-MT120-H

Glass Sliding Door Latch

Lock with indicator for glass sliding door.
Strike unit (XL-MT120-U) available for double sliding door.
Can be unlocked by turning emergency release pin with supplied allen key.(Hex size 4mm)

Glass Sliding Door Strike
XL-MT120-U

Glass Sliding Door Strike

Strike unit for XL-MT120-H.
Designed for double sliding door application.

©2010 Sugatsune USA
Toll Free 1.800.562.5267
Watch us Youtube
Follow us on Facebook Follow Sugatsune on Twitter