Contact us at Sales@sugatsune.com or (800)-562-5267. *If you are calling from Canada, please call at 310-329-6373.

FOLDING BRACKET

Brackets

388 

Automatically locks when flap is in opened position.
Press lever to release the lock.
Material: Aluminum
Finish: Anodized Finish: Anodized Screws not included
For panel thickness 15~35 mm (19/32"~1-3/8")
Required Quantity:
- Width up to 600 mm (23-5/8")···1 pc
- Width 600~1300 mm (23-5/8"~51-3/16")···2 pcs


Please feel free to send us an email (sales@sugatsune.com) if you have any questions about 388.

ROHS Mark
Schematic Spec Sheet

Literature & Installation sheets

Product you may be interested in

subscribe to our newsletter