Contact us at Sales@sugatsune.com or (800)-562-5267. *If you are calling from Canada, please call at 310-329-6373.

GLASS DOOR HINGE

Glass Door Hinges

XL-GH01-250 

Pre-drilling on glass/acrylic not required
Material: 304 Stainless Steel
Finish: Polished

Applicable Door Sizes:
Glass Thickness 4~6 mm
Max. Door Weight: 10 lbs
Max. W 400mm (15-3/4") x H 600mm (23-5/8")


Please feel free to send us an email (sales@sugatsune.com) if you have any questions about XL-GH01-250.

*Certain CAD files are not available for download, please contact customerservice@sugatsune.com and we can email it to you.

Schematic Spec Sheet

Literature & Installation sheets

Product you may be interested in

subscribe to our newsletter