Contact us at Sales@sugatsune.com or (800)-562-5267. *If you are calling from Canada, please call at 310-329-6373.

INSET GLASS DOOR HINGE

Glass Door Hinges

GH-34/0/S 

Hinge for glass/acrylic doors
Material: Stainless steel body, Aluminum cap
Finish: Plain
Door thickness: 4~6 mm
Door Size: Max. W450 x H700 mm (W17-3/4" x H27-9/16")
Door Weight: Max. 4 kg/pr (8.8 lbs/pr)
Screws not included


Please feel free to send us an email (sales@sugatsune.com) if you have any questions about GH-34/0/S.

NSF component ROHS Mark
Schematic Spec Sheet

Literature & Installation sheets

Product you may be interested in

subscribe to our newsletter