Contact us at Sales@sugatsune.com or (800)-562-5267. *If you are calling from Canada, please call at 310-329-6373.

DETENT HINGE

Detent Hinges

HG-YJ50 

Plastic hinge holds doors without secondary support.
Holds at 4 positions, 90º each.
Light weight and easy to install
Material: Polyacetal, 303 Stainless Steel, Polypropylene
Finish: Ivory (IV), Black (BL)
Door Sizes: Max. W400 x H500 mm/pr (W15-3/4" x H19-11/16")
Door Weight: Max. 1.2 kg/pr (2.6 lbs/pr)
Application: Medical equipment, food equipment, automation machine etc.
Screws not included

Note: formerly YJ-50


Please feel free to send us an email (sales@sugatsune.com) if you have any questions about HG-YJ50.

ROHS Mark
Schematic Spec Sheet

Literature & Installation sheets

Product you may be interested in

subscribe to our newsletter