Contact us at Sales@sugatsune.com or (800)-562-5267. *If you are calling from Canada, please call at 310-329-6373.

OVERLAY DOOR PIVOT HINGE

Pivot Hinges

WP series 

Overlay Door Pivot Hinge
Material: 304 stainless steel
Finish: Satin
Screws not included
Door size: Max. W300 x H700 mm (W11-13/16" x H27-9/16")
Door Thickness:
WP-1L/R Max. 24 mm (15/16")
WP-3L/R Max. 18 mm (11/16")
Door weight: Max. 1.8kg/pr(3.9 lbs/pr)


Please feel free to send us an email (sales@sugatsune.com) if you have any questions about WP series.

ROHS Mark
Schematic Spec Sheet

Literature & Installation sheets

Product you may be interested in

subscribe to our newsletter