Contact us at Sales@sugatsune.com or (800)-562-5267. *If you are calling from Canada, please call at 310-329-6373.

GLASS DROP LID HINGE (ADJUSTABLE TYPE)

Pivot Hinges

SDH-G 

  • 90° opening angle glass door hinge
  • Two way adjustment(overlay and door gap)
  • Flush when opened
  • Material: Zinc Alloy
  • Glass Door Thickness: 4~6 mm (1/8"~1/4")
  • Overlay Coverage: 14~16 mm (9/16"~5/8")
  • Screws not included
  • Can be used with soft down stay SDS-100 or NSDX-10
  • Glass door thickness: 4mm ~ 6mm(5/32" ~ 15/64")
  • Overlay coverage: 14mm ~ 16mm(35/64" ~ 5/8")
  • *If you are not looking for glass hinges, please see SDH-001.


Please feel free to send us an email (sales@sugatsune.com) if you have any questions about SDH-G.

Schematic Spec Sheet

Literature & Installation sheets

Product you may be interested in

subscribe to our newsletter