Contact us at Sales@sugatsune.com or (800)-562-5267. *If you are calling from Canada, please call at 310-329-6373.

INSET DOOR PIVOT HINGE

Pivot Hinges

PH series 

Intended for smaller cabinetry applications
Material: Brass
Finish: Satin Nickel
Sold as a set (left and right)
Max. Door Size: W450mm x H700mm (W17-3/4" x H27-9/16")
Recommended Door Thickness
PH-50 Min. 14 mm (9/16")
PH-60 Min. 16 mm (5/8")
PH-80 Min. 20 mm (3/4")
PH-95 Min. 28 mm (1-1/8")
Max. Door Weight:
PH-50, 60 Max. 2.6kg/pair (5.7lbs/pair)
PH-80, 95 Max. 4 kg/pr (8.8 lbs/pr)


Please feel free to send us an email (sales@sugatsune.com) if you have any questions about PH series.

*Certain CAD files are not available for download, please contact customerservice@sugatsune.com and we can email it to you.

Schematic Spec Sheet

Literature & Installation sheets

Product you may be interested in

subscribe to our newsletter