Contact us at Sales@sugatsune.com or (800)-562-5267. *If you are calling from Canada, please call at 310-329-6373.

OVERLAY DOOR PIVOT HINGE

Pivot Hinges

PAS 

Intended for small cabinetry applications
Material: Brass
Finish: Satin Nickel
Sold as a set(Left and right)
Door Size:Max. W450mm x H700mm (W17-3/4" xH27-9/16"")
Recommended Door Thickness
PAS-50, 60 21 mm (13/16")
PAS-80 25 mm (1")
PAS-95 30 mm (1-3/16")
Door Weight: PAS-50, 60 Max. 2.6 2.6kg/pair(5.7lbs/pair)
PAS-80, 95 Max. 4kg/pair(8.8 lbs/pair)


Please feel free to send us an email (sales@sugatsune.com) if you have any questions about PAS.

*Certain CAD files are not available for download, please contact customerservice@sugatsune.com and we can email it to you.

Schematic Spec Sheet

Literature & Installation sheets

Product you may be interested in

subscribe to our newsletter