Contact us at Sales@sugatsune.com or (800)-562-5267. *If you are calling from Canada, please call at 310-329-6373.

PIVOT TYPE INSET GLASS DOOR HINGE

Pivot Hinges

GP-40 

Material: Brass
Finish: Satin Nickel
Screws not included
Does not require boring into the glass; pressure-fit
Glass door hinge for inset use
Non-handed
Door Size: Max. W450 x H700 x t8 mm (W17-3/4" x H27-9/16" x t5/16")
Door Weight: Max. 4 kg/pr (8.8 lbs/pr)
Glass Door Thickness: Max. 8 mm (5/16")


Please feel free to send us an email (sales@sugatsune.com) if you have any questions about GP-40.

*Certain CAD files are not available for download, please contact customerservice@sugatsune.com and we can email it to you.

Schematic Spec Sheet

Literature & Installation sheets

Product you may be interested in

subscribe to our newsletter