Contact us at Sales@sugatsune.com or (800)-562-5267. *If you are calling from Canada, please call at 310-329-6373.

OVERLAY DOOR ANGLE HINGE

Overlay Door Angle Hinges

AHW 

Material: Brass
Finish: Polished Brass (PB), Satin Nickel (SN)
Supplied with screws
Recommended Door Specifications:
Thickness:
   Recess Mount
         AHS-20: 22.5 mm (7/8"), AHS-24: 27 mm (1-1/16")
  Surface Mount:
        AHS-20: 19.2 mm (3/4"), AHS-24: 24 mm (1")
Width: Max. 450 mm (17-3/4")
Height: Max. 700 mm (27-9/16")
Weight: Max. 2.6 kg (5.7) lbs per pair

Note: Model AHW-24/PB discontinued. Availability is limited to stock on hand.


Please feel free to send us an email (sales@sugatsune.com) if you have any questions about AHW.

*Certain CAD files are not available for download, please contact customerservice@sugatsune.com and we can email it to you.

Schematic Spec Sheet

Literature & Installation sheets

Product you may be interested in

subscribe to our newsletter