Contact us at Sales@sugatsune.com or (800)-562-5267. *If you are calling from Canada, please call at 310-329-6373.

OVERLAY DOOR ANGLE HINGE

Overlay Door Angle Hinges

AHA-24 

Material: Brass
Finish: Satin Brass (SB), Satin Nickel (SN)
Supplied with screws.
Recommended Door Specifications:
Thickness: Recess Mount 27 mm (1-1/16")
           Surface Mount 24.5 mm (1")
Width: Max. 450 mm (17-3/4")
Height: Max. 700 mm (27-9/16")
Weight: Max. 2.6 kg (5.7 lbs) per pair


Please feel free to send us an email (sales@sugatsune.com) if you have any questions about AHA-24.

*Certain CAD files are not available for download, please contact customerservice@sugatsune.com and we can email it to you.

Schematic Spec Sheet

Literature & Installation sheets

Product you may be interested in

subscribe to our newsletter