Contact us at Sales@sugatsune.com or (800)-562-5267. *If you are calling from Canada, please call at 310-329-6373.

DOUBLE ACTION HINGE

Spring/Quick Release Hinges

HG-BH 

Designed for light-weight folding screens
Opens 180° both left and right.
Material 304 Stainless Steel.
Finish: Satin
Door Size: Max. W450 x H700 mm (W17-3/4" x H27-9/16")
Door Weight: Max. 2.6 kg/pr (5.7 lbs/pr)

Note: formerly BH Series


Please feel free to send us an email (sales@sugatsune.com) if you have any questions about HG-BH.

ROHS Mark
Schematic Spec Sheet

Literature & Installation sheets

Product you may be interested in

subscribe to our newsletter