Contact us at Sales@sugatsune.com or (800)-562-5267. *If you are calling from Canada, please call at 310-329-6373.

BUTT HINGE

Butt/Piano Hinges

28000, 28500 

Butt Hinge
Material: 316 Stainless Steel
Finish: Mirror
Screws not included
316 Stainless Steel construction ideal for exposed application
Door weight: Max. 7 kg/pr (8.8 lbs/pr)
Door size: Max. W450 x H700 x t21 mm (W17-3/4" x H27-9/16" x t13/16")


Please feel free to send us an email (sales@sugatsune.com) if you have any questions about 28000, 28500.

ROHS Mark
Schematic Spec Sheet

Literature & Installation sheets

Product you may be interested in

subscribe to our newsletter