Contact us at Sales@sugatsune.com or (800)-562-5267. *If you are calling from Canada, please call at 310-329-6373.

HEAVY DUTY CLEAN ROOM LIFT OFF HINGE

Lift-Off Hinges

HG-CV127 

Material: 304 Stainless Steel
Finish: Satin
No metal-to-metal contact.
Special bearings to minimize particles.
Successfully passed 200,000 open cycle test
at the following door size:
Door Weight: Max. 220lb/pr (100kg/pr).
Door Height: Max. 78-3/4" (2,000mm).
Door Width: Max. 35-7/16" (900mm).


Please feel free to send us an email (sales@sugatsune.com) if you have any questions about HG-CV127.

ROHS Mark
Schematic Spec Sheet

Literature & Installation sheets

Product you may be interested in

subscribe to our newsletter