Contact us at Sales@sugatsune.com or (800)-562-5267. *If you are calling from Canada, please call at 310-329-6373.

2-WAY ADJUSTABLE PIVOT HINGE

2 Way Adjustable Pivot Hinges

PH-01 

Vertically and laterally adjustable after installation
Sold in pairs, non-handed
Supplied with screws
Door height: Max. 90-34/64" (2300mm)
Door width: Max. 33-15/32" (800mm)
Door weight: Max. 77lb (35kg)
Door Thickness: 1-19/64" - 1-21/32" (33-42 mm)


Please feel free to send us an email (sales@sugatsune.com) if you have any questions about PH-01.

*Certain CAD files are not available for download, please contact customerservice@sugatsune.com and we can email it to you.

Product you may be interested in

subscribe to our newsletter