Contact us at Sales@sugatsune.com or (800)-562-5267. *If you are calling from Canada, please call at 310-329-6373.

3-WAY ADJUSTABLE CONCEALED HINGE

Concealed Hinges

HES3D-190 

***DISCONTINUED - REPLACED BY THE HES3D-E190 SERIES***
HES hinge design allows vertical, horizontal, and depth adjustment after hinge is installed
2-piece assembly for easy installation and adjustment
Successfully passed 300,000 open/close private cycle tests
Supplied with stainless steel flathead screws and template
Available in Matte Silver (SL), Matte Gold (GL), or Black (BL)
Recommended door specifications:
   Door weight:Max.70kg (154lbs)/2pcs , 90kg (198lbs)/3pcs
   Door thickness: min 1-7/16" (36mm)
   Door dimensions: max H 94-1/2" x W 35-7/16" (H 2400 mm x W 900 mm)

Note: Designed for interior installation.


Please feel free to send us an email (sales@sugatsune.com) if you have any questions about HES3D-190.

ROHS Mark

Product you may be interested in

subscribe to our newsletter